IESNA:LM-63-2002
[TEST]P951086
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19688
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2156.9 2355.8 2572.1 2801.9 3000.8 3167.4 3293.8 3367.7 3379.8 3343.5
3305.8 3303.2 3326 3375.7 3492.6 3784.3 4508.6 5595.7 6564.7 7309.1
7881.6 8421.8 8909.7 9367.9 9675.6 9232.2 7473.1 5227.5 3614.9 2431
1025.3 325.2 154.5 67.2 21.5 0 0
2156.9 2359.8 2588.2 2810 3010.2 3176.8 3311.2 3385.1 3395.9 3363.6
3322 3320.6 3338.1 3389.2 3508.8 3737.2 4360.8 5421 6501.5 7272.9
7868.2 8467.5 8925.8 9374.6 9706.6 9420.3 7791.6 5563.5 3788.3 2521
1091.2 353.4 180.1 79.3 28.2 0 0
2156.9 2357.1 2578.8 2792.5 2983.3 3141.9 3264.2 3340.8 3348.8 3320.6
3289.7 3284.3 3303.2 3354.2 3468.4 3682.1 4188.7 5144.2 6219.3 7055.2
7673.3 8323.7 8940.6 9506.3 9984.7 10121.8 9025.2 7022.9 4738.4 3077.4
1424.5 561.7 315.8 174.7 80.6 26.9 0
2156.9 2341 2546.6 2750.8 2922.9 3069.3 3186.2 3246.7 3266.9 3254.8
3231.9 3229.2 3245.4 3269.6 3336.8 3472.5 3703.6 4235.8 5144.2 6187
7114.3 7975.7 8854.6 9682.4 10473.9 11092.1 11510 11543.6 10820.6 8584.4
4824.4 1726.8 693.4 370.9 170.7 39 0
2156.9 2314.1 2495.5 2682.3 2844.9 2983.3 3093.5 3167.4 3201 3209.1
3207.7 3215.8 3238.7 3260.2 3303.2 3401.3 3573.3 3832.6 4317.8 5137.5
6208.5 7352.1 8502.5 9699.8 10687.6 11620.2 12535.3 13558 14354.9 13769
10893.2 6000.2 2361.1 1056.3 446.2 45.7 0
2156.9 2299.3 2459.2 2620.5 2768.3 2904 3014.2 3100.2 3147.3 3180.9
3205.1 3244 3303.2 3350.2 3394.5 3464.4 3613.6 3852.8 4218.3 4665.8
5325.6 6189.7 7173.4 8229.7 9319.5 10527.6 11876.9 13461.2 15643.6 16940.4
15498.5 11649.7 6336.2 2260.3 561.7 32.3 0
2156.9 2291.2 2448.5 2611.1 2754.9 2890.6 3007.5 3092.2 3143.2 3175.5
3209.1 3248.1 3304.5 3354.2 3406.6 3484.6 3629.7 3864.9 4233.1 4707.5
5340.4 6187 7147.9 8182.6 9294 10515.5 11894.3 13562 15640.9 16862.5
15287.5 11426.7 6305.3 2306 555 36.3 0
2156.9 2264.4 2393.4 2534.5 2670.2 2801.9 2920.2 3019.6 3090.8 3145.9
3203.7 3273.6 3350.2 3414.7 3477.9 3567.9 3713 3937.4 4270.7 4724.9
5302.8 6009.6 6857.6 7834.6 8939.2 10182.3 11539.5 13005.7 14806.4 16182.5
14301.1 8931.2 4051.7 1378.8 327.9 28.2 0
2156.9 2246.9 2343.7 2455.2 2576.1 2698.4 2819.4 2925.5 3022.3 3107
3195.7 3280.3 3360.9 3432.2 3512.8 3629.7 3797.7 4057.1 4446.8 4978.9
5683.1 6523 7497.3 8561.6 9644.7 10784.3 11954.8 13197.8 14434.2 14850.8
13195.2 8843.8 3804.4 1140.9 459.6 127.7 0
2156.9 2216 2285.9 2366.5 2467.3 2577.5 2685 2796.5 2898.7 3002.1
3107 3202.4 3283 3369 3460.4 3569.2 3738.6 4010 4429.3 5040.7
5836.3 6754.1 7736.5 8732.3 9724 10719.8 11745.2 12727.5 13175 12321.7
9702.5 4867.4 1314.3 498.6 271.5 75.3 0
2156.9 2183.7 2218.7 2275.1 2350.4 2432.3 2530.4 2625.9 2729.3 2826.1
2939 3047.8 3155.3 3268.2 3385.1 3524.9 3717.1 4015.4 4464.2 5134.8
6015 7059.2 8067.1 8935.2 9686.4 10397.3 10975.1 11112.2 10413.4 8507.8
5308.2 1940.5 389.7 119.6 41.7 14.8 0
2156.9 2167.6 2182.4 2225.4 2287.2 2355.8 2437.7 2522.4 2613.8 2711.9
2816.7 2924.2 3042.5 3163.4 3297.8 3459 3670 3980.5 4415.9 5012.5
5812.1 6739.4 7590 8119.5 8362.7 8407.1 8227 7657.2 6613 5070.3
2984.7 1015.9 231.1 65.8 18.8 8.1 0
2156.9 2146.1 2147.5 2170.3 2212 2263 2324.8 2390.7 2456.5 2518.4
2586.9 2650.1 2724 2795.2 2873.1 2967.2 3105.6 3323.3 3667.3 4168.6
4812.3 5465.4 5915.6 5978.7 5618.6 4949.4 3992.5 2803.2 1597.8 731
313.1 118.3 44.3 17.5 8.1 1.3 0
2156.9 2108.5 2080.3 2064.1 2050.7 2026.5 1984.9 1919 1831.7 1728.2
1609.9 1484.9 1360 1248.4 1162.4 1099.3 1053.6 1036.1 1126.1 1334.4
1565.6 1755.1 1744.3 1437.9 1007.9 671.9 465 323.9 216.4 134.4
84.7 53.8 26.9 10.8 2.7 0 0
2156.9 2073.5 2009 1928.4 1812.8 1669 1499.7 1310.2 1108.7 911.1
767.3 692.1 676 682.7 705.5 725.7 741.8 743.1 725.7 689.4
649.1 608.8 565.8 518.7 456.9 380.3 297 213.7 159.9 116.9
75.3 44.3 17.5 6.7 2.7 0 0
2156.9 2042.6 1927.1 1772.5 1560.2 1327.7 1084.5 869.5 745.8 704.2
682.7 663.9 649.1 634.3 626.2 620.9 614.1 599.4 567.1 520.1
473 426 380.3 327.9 275.5 229.8 196.2 166.6 131.7 90
45.7 22.8 10.8 4 0 0 0
2156.9 2011.7 1849.1 1601.9 1327.7 1049.5 830.5 747.2 723 702.8
682.7 662.5 642.4 622.2 592.6 559 520.1 474.4 424.7 376.3
330.6 290.3 258 232.5 208.3 185.4 161.3 127.7 87.3 59.1
39 21.5 9.4 4 0 0 0
2156.9 1992.9 1771.2 1482.3 1157 882.9 771.4 748.5 727 704.2
685.4 662.5 638.3 608.8 571.1 524.1 473 420.6 365.5 311.8
267.4 239.2 219 200.2 180.1 159.9 137.1 108.9 86 68.5
49.7 32.3 10.8 1.3 0 0 0
2156.9 1966 1695.9 1353.2 1017.3 818.4 774.1 752.6 731 708.2
688 666.5 641 606.1 559 509.3 448.8 388.4 322.5 275.5
244.6 225.8 211 194.9 177.4 155.9 129 106.2 88.7 69.9
51.1 32.3 9.4 0 0 0 0
2156.9 1963.3 1671.7 1303.5 963.5 810.3 782.1 759.3 736.4 714.9
693.4 669.2 643.7 606.1 560.4 499.9 431.4 362.8 306.4 263.4
236.5 219 202.9 185.4 165.3 139.8 111.5 92.7 75.3 57.8
39 21.5 5.4 0 0 0 0
2156.9 1963.3 1654.3 1276.6 940.7 810.3 787.5 764.6 739.1 714.9
693.4 670.6 645 611.4 568.4 509.3 436.7 364.2 302.4 256.7
229.8 213.7 197.5 178.7 155.9 123.6 95.4 79.3 64.5 48.4
30.9 12.1 1.3 0 0 0 0
2156.9 1970.1 1662.3 1280.7 940.7 810.3 787.5 764.6 740.5 717.6
694.8 671.9 647.7 615.5 572.5 506.6 434.1 358.8 297 252.6
228.5 212.3 194.9 177.4 153.2 115.6 90 75.3 59.1 43
26.9 9.4 0 0 0 0 0
